calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Minimalist design with an ultra-slim profile that seamlessly blends into your wall
- 2. With sustainable and long-lasting quality
- 3. Available in full functions for diverse use cases
- 4. High quality stainless steel metal plate available in multiple colors and finishing
- 5. Designed to be matched with different home interior
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, stainless steel
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Stainless Steel |
| Number of Gangs | 1 gang |
| Range | UNICA X |
| Product or component type | TV SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | STAINLESS STEEL |
| Provided equipment | FIXING FRAME |
| Device composition | TV MODULE |
| Socket number | 1 |
| Material | STAINLESS STEEL |
| surface treatment | METALLIC |
| Surface finish | MATT |
| Device mounting | FLUSH |
| fixing mode | SCREWS |
| Depth | 22.5 MM |
| Width | 86 MM |
| Height | 86 MM |
| Embedding depth | 15.8 MM |
| Net weight | 138.7 G |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -10…60 °C |
| Standards | IEC 60670-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.25 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 164.4 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.748 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 11.085 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1705201342789615 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 1 kg CO2 eq. |
| Huella de carbono de la fase de distribución [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00244795147324575 |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.13401808878811985 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.40909895882989833 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 0.4 kg CO2 eq. |
| EU RoHS Directive | Compliant |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Stainless Steel |
| Number of Gangs | 1 gang |
| Range | UNICA X |
| Product or component type | TV SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | STAINLESS STEEL |
| Provided equipment | FIXING FRAME |
| Device composition | TV MODULE |
| Socket number | 1 |
| Material | STAINLESS STEEL |
| surface treatment | METALLIC |
| Surface finish | MATT |
| Device mounting | FLUSH |
| fixing mode | SCREWS |
| Depth | 22.5 MM |
| Width | 86 MM |
| Height | 86 MM |
| Embedding depth | 15.8 MM |
| Net weight | 138.7 G |
| IP degree of protection | IP20 |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -10…60 °C |
| Standards | IEC 60670-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.25 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 164.4 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.748 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 11.085 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.1705201342789615 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 1 kg CO2 eq. |
| Huella de carbono de la fase de distribución [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00244795147324575 |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.13401808878811985 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.40909895882989833 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 0.4 kg CO2 eq. |
| EU RoHS Directive | Compliant |