Connection unit, Unica X, 25A, 250V, 1 gang, with flex outlet, Dark Bronze
SKU :
NUX31TB_DB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 213.08
AEDÂ 154.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Connection unit, Unica X, 25A, 250V, 1 gang, with flex outlet, Dark Bronze
AEDÂ 213.08
AEDÂ 154.00
- Specifications
- Documents
- Reviews
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX31TB_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 1 gang |
product or component type | CCU-Central Control Unit with Flex Out |
range of product | Unica X |
Variation Group | 1 |
Function Group | FCU-Fan Coil Unit |
Product Type | Ccu-Central Control Unit With Flex Out |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX31TB_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 1 gang |
product or component type | CCU-Central Control Unit with Flex Out |
range of product | Unica X |
Variation Group | 1 |
Function Group | FCU-Fan Coil Unit |
Product Type | Ccu-Central Control Unit With Flex Out |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account