Speaker connection, Unica X, one pair, Stainless Steel
SKU :
NUX31SC_SS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 165.42
AEDÂ 120.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Speaker connection, Unica X, one pair, Stainless Steel
AEDÂ 165.42
AEDÂ 120.00
- Specifications
- Documents
- Reviews
Overview
| Color | Stainless Steel |
|---|---|
| Part Number | NUX31SC_SS |
| Activity | HDCWD |
| Colour | Stainless Steel |
| product or component type | one pair |
| range of product | Unica X |
| Variation Group | 4 |
| Function Group | Hotels-Speaker Connection |
| Product Type | One Pair |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Stainless Steel |
|---|---|
| Part Number | NUX31SC_SS |
| Activity | HDCWD |
| Colour | Stainless Steel |
| product or component type | one pair |
| range of product | Unica X |
| Variation Group | 4 |
| Function Group | Hotels-Speaker Connection |
| Product Type | One Pair |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account