Data socket, Unica X, 1 gang, RJ45, Cat6, shuttered,Jet Black
SKU :
NUX31RJ6_JB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 190.24
AEDÂ 138.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Data socket, Unica X, 1 gang, RJ45, Cat6, shuttered,Jet Black
AEDÂ 190.24
AEDÂ 138.00
- Specifications
- Documents
- Reviews
Overview
| Color | Black |
|---|---|
| Part Number | NUX31RJ6_JB |
| Activity | HDCWD |
| Colour | Jet Black |
| Number of Gangs | 1 gang |
| product or component type | RJ45 Data Cat6, w/shu |
| range of product | Unica X |
| Variation Group | 15 |
| Function Group | Vdi |
| Product Type | RJ45 Data Cat6 w shu |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Black |
|---|---|
| Part Number | NUX31RJ6_JB |
| Activity | HDCWD |
| Colour | Jet Black |
| Number of Gangs | 1 gang |
| product or component type | RJ45 Data Cat6, w/shu |
| range of product | Unica X |
| Variation Group | 15 |
| Function Group | Vdi |
| Product Type | RJ45 Data Cat6 w shu |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account