Central plate, Unica, for RJ45, 1 gang, with shutter, Dark Bronze
SKU :
NUX31RJ_DB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 171.13
AEDÂ 124.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Central plate, Unica, for RJ45, 1 gang, with shutter, Dark Bronze
AEDÂ 171.13
AEDÂ 124.00
- Specifications
- Documents
- Reviews
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX31RJ_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 1 gang |
product or component type | RJ45 Data Cover, w/shu |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Rj45 Data Cover W Shu |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Dark Brozne |
---|---|
Part Number | NUX31RJ_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 1 gang |
product or component type | RJ45 Data Cover, w/shu |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Rj45 Data Cover W Shu |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account