Panic button switch, Unica X, with Key Reset, Painted White
SKU :
NUX31KPB_PW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 190.24
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Panic button switch, Unica X, with Key Reset, Painted White
AEDÂ 190.24
- Specifications
- Documents
- Reviews
Overview
| Color | Pearl White |
|---|---|
| Part Number | NUX31KPB_PW |
| Activity | HDCWD |
| Colour | Painted White |
| product or component type | PB w/Key Reset |
| range of product | Unica X |
| Variation Group | 9 |
| Function Group | Panic Buttons |
| Product Type | Pb W/Key Reset |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Pearl White |
|---|---|
| Part Number | NUX31KPB_PW |
| Activity | HDCWD |
| Colour | Painted White |
| product or component type | PB w/Key Reset |
| range of product | Unica X |
| Variation Group | 9 |
| Function Group | Panic Buttons |
| Product Type | Pb W/Key Reset |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account