Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, LED, Painted White
SKU :
        NUX31DFSGN_PW
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                
                
                        AED 219.61                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass            
            
            
        
    
    
    
    
    
    
    
    Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, LED, Painted White
                
                
                        AED 219.61                    
                
                
                
            
        - Specifications
- Documents
- Reviews
Overview
| Color | Pearl White | 
|---|---|
| Part Number | NUX31DFSGN_PW | 
| Activity | HDCWD | 
| Colour | Painted White | 
| Number of Gangs | 1 gang | 
| product or component type | Double Pole Switched Flex Outlet, LED | 
| range of product | Unica X | 
| Variation Group | 1 | 
| Function Group | FCU-Fan Coil Unit | 
| Product Type | Double Pole Switched Flex Outlet Led | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Color | Pearl White | 
|---|---|
| Part Number | NUX31DFSGN_PW | 
| Activity | HDCWD | 
| Colour | Painted White | 
| Number of Gangs | 1 gang | 
| product or component type | Double Pole Switched Flex Outlet, LED | 
| range of product | Unica X | 
| Variation Group | 1 | 
| Function Group | FCU-Fan Coil Unit | 
| Product Type | Double Pole Switched Flex Outlet Led | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            