Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, LED, Antique Bronze
SKU :
NUX31DFSGN_AB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 219.61
AEDÂ 159.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, LED, Antique Bronze
AEDÂ 219.61
AEDÂ 159.00
- Specifications
- Documents
- Reviews
Overview
Color | Antique Brass |
---|---|
Part Number | NUX31DFSGN_AB |
Activity | HDCWD |
Colour | Antique Brass |
Number of Gangs | 1 gang |
product or component type | Double Pole Switched Flex Outlet, LED |
range of product | Unica X |
Variation Group | 1 |
Function Group | FCU-Fan Coil Unit |
Product Type | Double Pole Switched Flex Outlet Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Antique Brass |
---|---|
Part Number | NUX31DFSGN_AB |
Activity | HDCWD |
Colour | Antique Brass |
Number of Gangs | 1 gang |
product or component type | Double Pole Switched Flex Outlet, LED |
range of product | Unica X |
Variation Group | 1 |
Function Group | FCU-Fan Coil Unit |
Product Type | Double Pole Switched Flex Outlet Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account