Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, Stainless Steel
SKU :
NUX31D50N_SS

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 157.67
AEDÂ 114.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, Stainless Steel
AEDÂ 157.67
AEDÂ 114.00
- Specifications
- Documents
- Reviews
Overview
Color | Stainless Steel |
---|---|
Part Number | NUX31D50N_SS |
Activity | HDCWD |
Colour | Stainless Steel |
Number of Gangs | 1 gang |
product or component type | DP SW w LED |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Dp Sw W Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Stainless Steel |
---|---|
Part Number | NUX31D50N_SS |
Activity | HDCWD |
Colour | Stainless Steel |
Number of Gangs | 1 gang |
product or component type | DP SW w LED |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Dp Sw W Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account