calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Minimalist design with an ultra-slim profile that seamlessly blends into your wall
- 2. With sustainable and long-lasting quality
- 3. Available in full functions for diverse use cases
- 4. High quality stainless steel metal plate available in multiple colors and finishing
- 5. Designed to be matched with different home interior
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, antique brass
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Antique Brass |
| Number of Gangs | 1 gang |
| Range of product | UNICA X |
| Product or component type | SWITCH |
| Device presentation | COMPLETE PRODUCT |
| Technology type | ELECTROMECHANICAL |
| Switch function | 2-POLE SWITCH |
| Number of rocker | 1 |
| Device application | LIGHT CONTROL |
| Colour tint | ANTIQUE BRASS |
| Rated current | 50 A |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Dielectric strength | 2000 V |
| Condition of use | INDOOR USE |
| Opening distance | > 3 MM |
| Actuator | ROCKER |
| Connections - terminals | SCREW TERMINAL |
| Cable cross section | 10…16 MM² RIGID OR FLEXIBLE CABLE |
| Material | STAINLESS STEEL |
| Marking | L1 L2LINE |
| Surface finish | MATT |
| specific treatment - integrated within the material | METALLIC |
| Device mounting | FLUSH |
| fixing mode | BY 2 SCREWS |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 47 MM |
| Embedding depth | 21.4 MM |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| Standards | IEC 60669-1 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.35 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 225 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 2.358 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 29.5 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 14.55 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.601004226148222 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0013101333505072907 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.1454947640150805 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5334029044696867 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Antique Brass |
| Number of Gangs | 1 gang |
| Range of product | UNICA X |
| Product or component type | SWITCH |
| Device presentation | COMPLETE PRODUCT |
| Technology type | ELECTROMECHANICAL |
| Switch function | 2-POLE SWITCH |
| Number of rocker | 1 |
| Device application | LIGHT CONTROL |
| Colour tint | ANTIQUE BRASS |
| Rated current | 50 A |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Dielectric strength | 2000 V |
| Condition of use | INDOOR USE |
| Opening distance | > 3 MM |
| Actuator | ROCKER |
| Connections - terminals | SCREW TERMINAL |
| Cable cross section | 10…16 MM² RIGID OR FLEXIBLE CABLE |
| Material | STAINLESS STEEL |
| Marking | L1 L2LINE |
| Surface finish | MATT |
| specific treatment - integrated within the material | METALLIC |
| Device mounting | FLUSH |
| fixing mode | BY 2 SCREWS |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 47 MM |
| Embedding depth | 21.4 MM |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -5…60 °C |
| Standards | IEC 60669-1 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.35 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 225 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 2.358 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 29.5 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 14.55 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 3 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.601004226148222 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0013101333505072907 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.1454947640150805 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5334029044696867 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |