
calcActive())">
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, Stainless Steel
NUX31D20N_SS
AEDÂ 126.84
AEDÂ 92.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31D20N_SS
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, Stainless Steel
AEDÂ 126.84
AEDÂ 92.00
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUX31D20N_SS |
Activity | HDCWD |
Colour | Stainless Steel |
Number of Gangs | 1 gang |
product or component type | DP SW w LED |
range of product | Unica X |
Variation Group | 12 |
Variation Group Name | Switches |
Function Product Type | Dp Sw W Led |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account