Hotel Room door bell switch with DND + PCU Indicators, Unica X, Antique Brass
SKU :
NUX31BPDM_AB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 197.25
AEDÂ 143.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Hotel Room door bell switch with DND + PCU Indicators, Unica X, Antique Brass
AEDÂ 197.25
AEDÂ 143.00
- Specifications
- Documents
- Reviews
Overview
Color | Antique Brass |
---|---|
Part Number | NUX31BPDM_AB |
Activity | HDCWD |
Colour | Antique Brass |
product or component type | DND |
range of product | Unica X |
Variation Group | 2 |
Function Group | Hotels-DND |
Product Type | Dnd |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Antique Brass |
---|---|
Part Number | NUX31BPDM_AB |
Activity | HDCWD |
Colour | Antique Brass |
product or component type | DND |
range of product | Unica X |
Variation Group | 2 |
Function Group | Hotels-DND |
Product Type | Dnd |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account