Switch, Unica X, 2 way, 16AX, 250V, 1 gang, Dark Grey
SKU :
NUX31_2_DG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 108.44
AEDÂ 79.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Switch, Unica X, 2 way, 16AX, 250V, 1 gang, Dark Grey
AEDÂ 108.44
AEDÂ 79.00
- Specifications
- Documents
- Reviews
Overview
| Color | Dark Grey |
|---|---|
| Part Number | NUX31_2_DG |
| Activity | HDCWD |
| Colour | Dark Grey |
| Number of Gangs | 1 gang |
| product or component type | 2W SW |
| range of product | Unica X |
| Variation Group | 12 |
| Function Group | Switches |
| Product Type | 2W Sw |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Dark Grey |
|---|---|
| Part Number | NUX31_2_DG |
| Activity | HDCWD |
| Colour | Dark Grey |
| Number of Gangs | 1 gang |
| product or component type | 2W SW |
| range of product | Unica X |
| Variation Group | 12 |
| Function Group | Switches |
| Product Type | 2W Sw |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account