Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W,Jet Black
SKU :
NUX25DACQUS_JB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 380.47
AEDÂ 275.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W,Jet Black
AEDÂ 380.47
AEDÂ 275.00
- Specifications
- Documents
- Reviews
Overview
Color | Black |
---|---|
Part Number | NUX25DACQUS_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 2 gangs |
product or component type | DP SW Skt w USB A+C |
range of product | Unica X |
Variation Group | 13 |
Function Group | Usb_Sw Skt |
Product Type | Dp Sw Skt W Usb A+C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Black |
---|---|
Part Number | NUX25DACQUS_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 2 gangs |
product or component type | DP SW Skt w USB A+C |
range of product | Unica X |
Variation Group | 13 |
Function Group | Usb_Sw Skt |
Product Type | Dp Sw Skt W Usb A+C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account