Switched socket, Unica X, 13A, 250V, 1 gang, with LED, Dark Bronze
SKU :
NUX15N_DB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 155.30
AEDÂ 113.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Switched socket, Unica X, 13A, 250V, 1 gang, with LED, Dark Bronze
AEDÂ 155.30
AEDÂ 113.00
- Specifications
- Documents
- Reviews
Overview
| Color | Dark Brozne |
|---|---|
| Part Number | NUX15N_DB |
| Activity | HDCWD |
| Colour | Dark Bronze |
| Number of Gangs | 1 gang |
| product or component type | SW Skt w LED |
| range of product | Unica X |
| Variation Group | 11 |
| Function Group | Sockets |
| Product Type | Sw Skt W Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Color | Dark Brozne |
|---|---|
| Part Number | NUX15N_DB |
| Activity | HDCWD |
| Colour | Dark Bronze |
| Number of Gangs | 1 gang |
| product or component type | SW Skt w LED |
| range of product | Unica X |
| Variation Group | 11 |
| Function Group | Sockets |
| Product Type | Sw Skt W Led |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account