calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Minimalist design with an ultra-slim profile that seamlessly blends into your wall
- 2. With sustainable and long-lasting quality
- 3. Available in full functions for diverse use cases
- 4. High quality stainless steel metal plate available in multiple colors and finishing
- 5. Designed to be matched with different home interior
Switched socket, Unica X, 13A, 250V, 1 gang, dark bronze
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Dark Bronze |
| Number of Gangs | 1 gang |
| Range of product | UNICA X |
| Device application | POWER SUPPLY |
| Product or component type | SWITCHED SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 2P + E |
| Device mounting | FLUSH |
| Mounting support | INSTALLATION BOX |
| Socket number | 1 |
| Outlet standard description | 3 PINS |
| Switch application | ON/OFF SWITCHING |
| Rated current | 13 A |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Outlet standard | BRITISH |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Colour tint | DARK BRONZE |
| Terminal identifier | EARTH |
| tightening torque | 0.4 N.M |
| Material | STAINLESS STEEL |
| Embedding depth | 20.9 MM |
| Depth | 27.4 MM |
| Width | 86 MM |
| Height | 86 MM |
| Net weight | 156 G |
| Main colour tint | DARK BRONZE |
| Surface finish | MATT |
| surface treatment | METALLIC |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Standards | BS 1363IEC 60884 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.15 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 175 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.859 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 29.5 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 11.53 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2140539137004998 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005524878905286069 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.31975139301447897 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.744596824940687 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Dark Bronze |
| Number of Gangs | 1 gang |
| Range of product | UNICA X |
| Device application | POWER SUPPLY |
| Product or component type | SWITCHED SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Outlet poles configuration | 2P + E |
| Device mounting | FLUSH |
| Mounting support | INSTALLATION BOX |
| Socket number | 1 |
| Outlet standard description | 3 PINS |
| Switch application | ON/OFF SWITCHING |
| Rated current | 13 A |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Outlet standard | BRITISH |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Colour tint | DARK BRONZE |
| Terminal identifier | EARTH |
| tightening torque | 0.4 N.M |
| Material | STAINLESS STEEL |
| Embedding depth | 20.9 MM |
| Depth | 27.4 MM |
| Width | 86 MM |
| Height | 86 MM |
| Net weight | 156 G |
| Main colour tint | DARK BRONZE |
| Surface finish | MATT |
| surface treatment | METALLIC |
| Ambient air temperature for operation | -5…45 °C |
| Ambient air temperature for storage | -20…60 °C |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Standards | BS 1363IEC 60884 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.15 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 175 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.859 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 29.5 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 11.53 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2140539137004998 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0005524878905286069 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.31975139301447897 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.744596824940687 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |