Cover frame, Unica X, 3 gangs, matt, Antique Bronze
SKU :
NUX_31_AB

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 105.87
AEDÂ 77.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
Cover frame, Unica X, 3 gangs, matt, Antique Bronze
AEDÂ 105.87
AEDÂ 77.00
- Specifications
- Documents
- Reviews
Overview
Color | Antique Brass |
---|---|
Part Number | NUX_31_AB |
Activity | HDCWD |
Colour | Antique Brass Matt |
Number of Gangs | 3 gangs |
product or component type | multi-surround |
range of product | Unica X |
Variation Group | 10 |
Function Group | Plates&Surrounds |
Product Type | Multi-Surround |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Color | Antique Brass |
---|---|
Part Number | NUX_31_AB |
Activity | HDCWD |
Colour | Antique Brass Matt |
Number of Gangs | 3 gangs |
product or component type | multi-surround |
range of product | Unica X |
Variation Group | 10 |
Function Group | Plates&Surrounds |
Product Type | Multi-Surround |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account