Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - polished brass - black
SKU :
GGBGU3424DBPB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 393.91
AEDÂ 285.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - polished brass - black
AEDÂ 393.91
AEDÂ 285.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
| Rated current | 13 A at 220...240 V AC 50/60 Hz |
|---|---|
| Part Number | GGBGU3424DBPB |
| Activity | HDCWD |
| Weight | 355.2 g |
| Package1 Length*Width*Height | 15.4 cm x 9.7 cm x 4 cm |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Clamping Connection Capacity | 2 x 6 mm² for solid cable(s), 3 x 4 mm² for solid cable(s), 5 x 2.5 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 5 x 2.5 mm² for stranded cable(s) |
| Colour | front plate: polished brass, interior: black |
| Colour | Front Plate: Polished Brass, Interior: Black |
| Connections - Terminals | screw terminals |
| Depth | 30.5 mm |
| device application | USB charger |
| device mounting | flush, surface |
| Device Presentation | complete product |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2019/1782/EC - ecodesign |
| Earth Circuit | standard earth |
| fixing mode | 2 screw: M3.5 26 mm diameter: 3.5 mm, 2 screw: M3.5 32 mm diameter: 3.5 mm |
| Height | 87.5 mm |
| Integrated Connection Type | 2 socket-outlet 220...250 V AC 13 A 50/60 Hz, 2 USB port 5 V DC 4 A |
| IP degree of protection | IP20 |
| Material | stainless steel |
| net weight | 0.31 kg |
| Number of Gangs | 2 gangs |
| Outlet Standard | BS 1363 |
| Pilot Light | silver without LED |
| Product Brand | Schneider Electric |
| product compatibility | mobile/tablet Apple, mobile/tablet Samsung, mobile/tablet LG, mobile/tablet Blackberry, mobile/tablet HTC, mobile/tablet Sony, mobile/tablet Huawei Technologies |
| product or component type | switched socket with USB charger |
| Quality Labels | CE |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Additional Information | earthed |
| standards | BS 1363-2 |
| Surface Finish | polished |
| Switch Function | 2-pole |
| Type of Installation | indoor |
| Type of Packing | box |
| width | 147.5 mm |
| standards | BS 1363-2 |
| product compatibility | mobile/tablet Apple, mobile/tablet Samsung, mobile/tablet LG, mobile/tablet Blackberry, mobile/tablet HTC, mobile/tablet Sony, mobile/tablet Huawei Technologies |
| connections - terminals | screw terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Rated current | 13 A at 220...240 V AC 50/60 Hz |
|---|---|
| Part Number | GGBGU3424DBPB |
| Activity | HDCWD |
| Weight | 355.2 g |
| Package1 Length*Width*Height | 15.4 cm x 9.7 cm x 4 cm |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Clamping Connection Capacity | 2 x 6 mm² for solid cable(s), 3 x 4 mm² for solid cable(s), 5 x 2.5 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 5 x 2.5 mm² for stranded cable(s) |
| Colour | front plate: polished brass, interior: black |
| Colour | Front Plate: Polished Brass, Interior: Black |
| Connections - Terminals | screw terminals |
| Depth | 30.5 mm |
| device application | USB charger |
| device mounting | flush, surface |
| Device Presentation | complete product |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2019/1782/EC - ecodesign |
| Earth Circuit | standard earth |
| fixing mode | 2 screw: M3.5 26 mm diameter: 3.5 mm, 2 screw: M3.5 32 mm diameter: 3.5 mm |
| Height | 87.5 mm |
| Integrated Connection Type | 2 socket-outlet 220...250 V AC 13 A 50/60 Hz, 2 USB port 5 V DC 4 A |
| IP degree of protection | IP20 |
| Material | stainless steel |
| net weight | 0.31 kg |
| Number of Gangs | 2 gangs |
| Outlet Standard | BS 1363 |
| Pilot Light | silver without LED |
| Product Brand | Schneider Electric |
| product compatibility | mobile/tablet Apple, mobile/tablet Samsung, mobile/tablet LG, mobile/tablet Blackberry, mobile/tablet HTC, mobile/tablet Sony, mobile/tablet Huawei Technologies |
| product or component type | switched socket with USB charger |
| Quality Labels | CE |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Additional Information | earthed |
| standards | BS 1363-2 |
| Surface Finish | polished |
| Switch Function | 2-pole |
| Type of Installation | indoor |
| Type of Packing | box |
| width | 147.5 mm |
| standards | BS 1363-2 |
| product compatibility | mobile/tablet Apple, mobile/tablet Samsung, mobile/tablet LG, mobile/tablet Blackberry, mobile/tablet HTC, mobile/tablet Sony, mobile/tablet Huawei Technologies |
| connections - terminals | screw terminals |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account