Schneider Electric GU1012RP Ultimate, GU1012RP
SKU :
GU1012RP
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 15.59
AEDÂ 12.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Schneider Electric GU1012RP Ultimate, GU1012RP
AEDÂ 15.59
AEDÂ 12.00
- Specifications
- Reviews
Overview
| Rated current | 16 AX at 230 V AC |
|---|---|
| Part Number | GU1012RP |
| Activity | HDCWD |
| Aesthetic Name | Slimline |
| control type | rocker |
| Depth | 24 mm |
| device application | control |
| device mounting | wall mounted |
| Height | 86 mm |
| IP degree of protection | IP20 |
| marking | press |
| Material | duroplast |
| Number of Gangs | 1 gang |
| product or component type | switch |
| Quantity per set | set of 10 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 2-way retractive |
| width | 86 mm |
| standards | BS EN 60669-1 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 16 AX at 230 V AC |
|---|---|
| Part Number | GU1012RP |
| Activity | HDCWD |
| Aesthetic Name | Slimline |
| control type | rocker |
| Depth | 24 mm |
| device application | control |
| device mounting | wall mounted |
| Height | 86 mm |
| IP degree of protection | IP20 |
| marking | press |
| Material | duroplast |
| Number of Gangs | 1 gang |
| product or component type | switch |
| Quantity per set | set of 10 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 2-way retractive |
| width | 86 mm |
| standards | BS EN 60669-1 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account