
calcActive())">
Ultimate Screwless flat plate - switched socket - 2 gangs - antique brass
GU3420BAB
AEDÂ 184.21
AEDÂ 134.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU3420BAB
Ultimate Screwless flat plate - switched socket - 2 gangs - antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - switched socket - 2 gangs - antique brass
AEDÂ 184.21
AEDÂ 134.00
Product Details
Rated current | 13 A at 230 V AC 50 Hz |
---|---|
Part Number | GU3420BAB |
Activity | HDCWD |
Weight | 286.0 g |
Package1 Length*Width*Height | 15.5 cm x 9.6 cm x 4 cm |
Actuator | rocker |
Aesthetic Name | Screwless flat plate |
Colour | antique brass |
Colour | Antique Brass |
Connections - Terminals | screw terminal |
Depth | 30 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | by screws M3.5 x 30 mm |
Height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 1P |
Outlet Standard | British |
Outlet Standard Description | 3 pins |
Pilot Light | without neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
Range | Ultimate |
standards | BS 1363 |
width | 148 mm |
Outlet standard deviation | British |
standards | BS 1363 |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account