Ultimate Screwless flat plate - switched socket - 1 gang - pearl nickel
SKU :
GU3410-WPN
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 122.52
AEDÂ 89.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate Screwless flat plate - switched socket - 1 gang - pearl nickel
AEDÂ 122.52
AEDÂ 89.00
- Specifications
- Reviews
Overview
| Rated current | 13 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GU3410-WPN |
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Colour | pearl nickel |
| Colour | Pearl Nickel |
| Connections - Terminals | screw terminal |
| Depth | 30 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard | British |
| Outlet Standard Description | 3 pins |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Number | 2 |
| standards | BS 1363 |
| width | 88 mm |
| Outlet standard deviation | British |
| standards | BS 1363 |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 13 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GU3410-WPN |
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Colour | pearl nickel |
| Colour | Pearl Nickel |
| Connections - Terminals | screw terminal |
| Depth | 30 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard | British |
| Outlet Standard Description | 3 pins |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Number | 2 |
| standards | BS 1363 |
| width | 88 mm |
| Outlet standard deviation | British |
| standards | BS 1363 |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account