Schneider Electric GU3490BAB ULTIMATE, GU3490BAB
SKU :
GU3490BAB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 152.45
AEDÂ 111.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Schneider Electric GU3490BAB ULTIMATE, GU3490BAB
AEDÂ 152.45
AEDÂ 111.00
- Specifications
- Reviews
Overview
| Part Number | GU3490BAB |
|---|---|
| Activity | HDCWD |
| Weight | 173.0 g |
| Package1 Length*Width*Height | 3.0 cm x 8.8 cm x 8.8 cm |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Colour | Antique Brass |
| Connections - Terminals | screw terminal |
| Depth | 30 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard Description | round pin |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Number | 2 |
| standards | BS 546 |
| width | 88 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GU3490BAB |
|---|---|
| Activity | HDCWD |
| Weight | 173.0 g |
| Package1 Length*Width*Height | 3.0 cm x 8.8 cm x 8.8 cm |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Colour | Antique Brass |
| Connections - Terminals | screw terminal |
| Depth | 30 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard Description | round pin |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Number | 2 |
| standards | BS 546 |
| width | 88 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account