Ultimate Screwless flat plate - switched fused connection - neon - white metal
SKU :
GU5411WPW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 86.79
AEDÂ 63.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
Ultimate Screwless flat plate - switched fused connection - neon - white metal
AEDÂ 86.79
AEDÂ 63.00
- Description
- Specifications
- Reviews
Description
How to Video
Overview
| Rated current | 13 A at 230 V AC |
|---|---|
| Part Number | GU5411WPW |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| Colour | white metal, white |
| Depth | 26 mm |
| fixing mode | by screws |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| mounting support | wall mounted |
| Number of Gangs | 1 gang |
| Pilot Light | neon indicator |
| product or component type | switched fused connection |
| Quantity per set | set of 1 |
| range of product | Ultimate |
| Switch Function | switch |
| width | 88 mm |
| standards | BS 1363 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Rated current | 13 A at 230 V AC |
|---|---|
| Part Number | GU5411WPW |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| Colour | white metal, white |
| Depth | 26 mm |
| fixing mode | by screws |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| mounting support | wall mounted |
| Number of Gangs | 1 gang |
| Pilot Light | neon indicator |
| product or component type | switched fused connection |
| Quantity per set | set of 1 |
| range of product | Ultimate |
| Switch Function | switch |
| width | 88 mm |
| standards | BS 1363 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account