Ultimate Screwless flat plate - rocker plate switch - 4 gangs - painted white
SKU :
GU1442WPW
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 107.71
AEDÂ 78.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Ultimate Screwless flat plate - rocker plate switch - 4 gangs - painted white
AEDÂ 107.71
AEDÂ 78.00
- Description
- Specifications
- Reviews
Description
How to Video
Overview
| Rated current | 16 AX at 230 V AC |
|---|---|
| Part Number | GU1442WPW |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| control type | rocker |
| Depth | 24 mm |
| device application | control |
| device mounting | wall mounted |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | stainless steel |
| Number of Gangs | 4 gangs |
| product or component type | plate switch |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 1-pole 2-way |
| width | 148 mm |
| standards | BS EN 60669-1 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Rated current | 16 AX at 230 V AC |
|---|---|
| Part Number | GU1442WPW |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| control type | rocker |
| Depth | 24 mm |
| device application | control |
| device mounting | wall mounted |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | stainless steel |
| Number of Gangs | 4 gangs |
| product or component type | plate switch |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 1-pole 2-way |
| width | 148 mm |
| standards | BS EN 60669-1 |
| connections - terminals | screw terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account