
calcActive())">
Ultimate Screwless flat plate - 2-w retractive plate sw - 1 gang - brass
GU1412R-BPB
AEDÂ 121.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU1412R-BPB
Ultimate Screwless flat plate - 2-w retractive plate sw - 1 gang - brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - 2-w retractive plate sw - 1 gang - brass
AEDÂ 121.74
Product Details
Rated current | 16 AX |
---|---|
Part Number | GU1412R-BPB |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
Aesthetic Name | Screwless flat plate |
Colour | brass |
Colour | Brass |
control type | rocker |
Depth | 16 mm |
device mounting | wall mounted |
Height | 88 mm |
mounting support | mounting box |
Number of Gangs | 1 gang |
product or component type | switch |
Range | Ultimate |
range of product | Ultimate |
standards | BS EN 60669-1 |
Switch Function | 2-way retractive |
width | 88 mm |
standards | BS EN 60669-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account