
calcActive())">
Ultimate Screwless flat plate - 2-pole switch - 1 gang - stainless steel
GU2411-WSS
AEDÂ 115.21
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU2411-WSS
Ultimate Screwless flat plate - 2-pole switch - 1 gang - stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - 2-pole switch - 1 gang - stainless steel
AEDÂ 115.21
Product Details
Rated current | 20 AX |
---|---|
Part Number | GU2411-WSS |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel |
control type | rocker |
depth | 35 mm |
device mounting | wall mounted |
height | 88 mm |
mounting support | mounting box |
Number of Gangs | 1 gang |
Pilot Light | neon indicator lamp |
product or component type | switch |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-pole |
width | 88 mm |
standards | BS EN 60669-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account