Ultimate Screwless dimmer switch 75W/VA, 3gang, 2way, LED, st.steel
SKU :
GU6432LMSS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 747.46
AEDÂ 540.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
Ultimate Screwless dimmer switch 75W/VA, 3gang, 2way, LED, st.steel
AEDÂ 747.46
AEDÂ 540.00
- Description
- Specifications
- Reviews
Description
How to Video
Overview
| Load Type | 230 V AC LED lamp: 5...75 W, incandescent lamp: 25...75 W, halogen lamp: 25...75 W |
|---|---|
| Part Number | GU6432LMSS |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Depth | 35 mm |
| device application | control |
| device mounting | wall mounted |
| Dimmer Application | inductive load, resistive load |
| fixing mode | by screws M3.5 x 25 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Number of Gangs | 3 gangs |
| product or component type | dimmer |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 2-way |
| width | 148 mm |
| standards | BS EN 60669-2-1 |
| connections - terminals | screwless terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Load Type | 230 V AC LED lamp: 5...75 W, incandescent lamp: 25...75 W, halogen lamp: 25...75 W |
|---|---|
| Part Number | GU6432LMSS |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Depth | 35 mm |
| device application | control |
| device mounting | wall mounted |
| Dimmer Application | inductive load, resistive load |
| fixing mode | by screws M3.5 x 25 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Number of Gangs | 3 gangs |
| product or component type | dimmer |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 2-way |
| width | 148 mm |
| standards | BS EN 60669-2-1 |
| connections - terminals | screwless terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account