Ultimate Screwless dimmer switch 100W/VA, 1gang, 2way, LED, st.steel
SKU :
GU6412LMSS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 237.75
AEDÂ 172.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
Ultimate Screwless dimmer switch 100W/VA, 1gang, 2way, LED, st.steel
AEDÂ 237.75
AEDÂ 172.00
- Description
- Specifications
- Reviews
Description
How to Video
Overview
| Load Type | incandescent lamp, 230 V AC halogen lamp: 100 W |
|---|---|
| Part Number | GU6412LMSS |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Depth | 25 mm |
| device application | control |
| device mounting | wall mounted |
| Dimmer Application | resistive load, inductive load |
| fixing mode | by screws M3.5 x 25 mm, by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Number of Gangs | 1 gang |
| product or component type | dimmer |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 2-way |
| width | 88 mm |
| standards | BS EN 60669-2-1 |
| connections - terminals | screwless terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Load Type | incandescent lamp, 230 V AC halogen lamp: 100 W |
|---|---|
| Part Number | GU6412LMSS |
| Activity | HDCWD |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Depth | 25 mm |
| device application | control |
| device mounting | wall mounted |
| Dimmer Application | resistive load, inductive load |
| fixing mode | by screws M3.5 x 25 mm, by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Number of Gangs | 1 gang |
| product or component type | dimmer |
| Quantity per set | set of 1 |
| Range | Ultimate |
| range of product | Ultimate |
| Switch Function | 2-way |
| width | 88 mm |
| standards | BS EN 60669-2-1 |
| connections - terminals | screwless terminals |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account