
calcActive())">
Ultimate Screwless dimmer switch 100W/VA, 1gang, 2way, LED, antique bronze
GU6412LMAB
AEDÂ 307.98
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU6412LMAB
Ultimate Screwless dimmer switch 100W/VA, 1gang, 2way, LED, antique bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless dimmer switch 100W/VA, 1gang, 2way, LED, antique bronze
AEDÂ 307.98
Product Details
Load Type | incandescent lamp, 230 V AC halogen lamp: 100 W |
---|---|
Part Number | GU6412LMAB |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | antique bronze |
Depth | 25 mm |
device application | control |
device mounting | wall mounted |
Dimmer Application | resistive load, inductive load |
fixing mode | by screws M3.5 x 25 mm, by screws M3.5 x 30 mm |
Height | 88 mm |
IP degree of protection | IP20 |
Number of Gangs | 1 gang |
product or component type | dimmer |
Quantity per set | set of 1 |
Range | Ultimate |
range of product | Ultimate |
Switch Function | 2-way |
width | 88 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screwless terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account