Schneider Electric 13A Single Switched Socket with 2xUSB 2.1A - Peal Nickel, White , GGBGU34102USBAWPNG
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 13A Single Switched Socket with 2xUSB 2.1A - Peal Nickel, White , GGBGU34102USBAWPNG
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A, AC |
Part Number | GGBGU34102USBAWPNG |
Activity | HDCWD |
Colour | pearl nickel |
Connector Type | USB |
depth | 35 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
fixing mode | by screws M3.5 x 30 mm |
height | 87 mm |
Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
Number of Power Socket Outlets | 1 x 2P + E, British |
product or component type | USB charger + socket-outlet |
range | Ultimate |
range of product | Ultimate |
Socket Number | 1 |
width | 87 mm |
standards | BS 1363-2, EN 60950-1, IEC 60950-1 |