Schneider Electric 13A Single Switched Socket with 2xUSB 2.1A - Antique Brass, Black, GGBGU34102USBABABG
SKU :
GGBGU34102USBABABG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 301.24
AEDÂ 218.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Schneider Electric 13A Single Switched Socket with 2xUSB 2.1A - Antique Brass, Black, GGBGU34102USBABABG
AEDÂ 301.24
AEDÂ 218.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 13 A, AC |
|---|---|
| Part Number | GGBGU34102USBABABG |
| Activity | HDCWD |
| Colour | antique brass |
| Connector Type | USB |
| Depth | 35 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 87 mm |
| Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
| Number of Power Socket Outlets | 1 x 2P + E, British |
| product or component type | USB charger + socket-outlet |
| Range | Ultimate |
| range of product | Ultimate |
| Socket Number | 1 |
| Surface Finish | brass finish |
| width | 87 mm |
| standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 13 A, AC |
|---|---|
| Part Number | GGBGU34102USBABABG |
| Activity | HDCWD |
| Colour | antique brass |
| Connector Type | USB |
| Depth | 35 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 87 mm |
| Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
| Number of Power Socket Outlets | 1 x 2P + E, British |
| product or component type | USB charger + socket-outlet |
| Range | Ultimate |
| range of product | Ultimate |
| Socket Number | 1 |
| Surface Finish | brass finish |
| width | 87 mm |
| standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account