Ultimate Flat plate - unswitched floor socket - 1 gang - stainless steel
SKU :
GU3251-WSS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 128.45
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Ultimate Flat plate - unswitched floor socket - 1 gang - stainless steel
AEDÂ 128.45
- Specifications
- Reviews
Overview
| Rated current | 13 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GU3251-WSS |
| Activity | HDCWD |
| Aesthetic Name | Flat plate |
| Colour | stainless steel |
| Depth | 27 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard Description | 3 pins |
| Pilot Light | without neon indicator |
| product or component type | socket-outlet |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Number | 2 |
| width | 88 mm |
| Outlet standard deviation | British |
| standards | BS 1363 |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 13 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GU3251-WSS |
| Activity | HDCWD |
| Aesthetic Name | Flat plate |
| Colour | stainless steel |
| Depth | 27 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard Description | 3 pins |
| Pilot Light | without neon indicator |
| product or component type | socket-outlet |
| Quantity per set | set of 1 |
| Range | Ultimate |
| Socket Number | 2 |
| width | 88 mm |
| Outlet standard deviation | British |
| standards | BS 1363 |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account