calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
U.motion Touch 7 Mounting Set
- Description
- Specifications
- Environmental Data
- Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Range of product | U.MOTION |
| Range compatibility | KNX |
| Product or component type | MOUNTING BOX |
| Product destination | U.MOTION TOUCH PANEL CLIENT TOUCH 7 |
| Material | PLASTICWOOD |
| Height | 211 MM |
| Width | 130 MM |
| Depth | 80 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10 CM |
| Package 1 Width | 13.8 CM |
| Package 1 Length | 21.8 CM |
| Package 1 Weight | 395 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Range of product | U.MOTION |
| Range compatibility | KNX |
| Product or component type | MOUNTING BOX |
| Product destination | U.MOTION TOUCH PANEL CLIENT TOUCH 7 |
| Material | PLASTICWOOD |
| Height | 211 MM |
| Width | 130 MM |
| Depth | 80 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10 CM |
| Package 1 Width | 13.8 CM |
| Package 1 Length | 21.8 CM |
| Package 1 Weight | 395 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |