Twin Gang Blank Plate
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Twin Gang Blank Plate
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC, resistive |
Show Accessory | No |
Part Number | KBT30 |
Activity | HDCWD |
Weight | 71.400 g |
Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
accessory / separate part category | fixing accessory |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | -5-60 °C |
Colour | wall: white |
Cover Frame Colour Tint | white |
depth | 8 mm |
device application | basic protection |
device mounting | flush |
device short name | KBT30 |
environmental characteristic | indoor use |
fixing mode | by 2 screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
operating altitude | 0...2000 m |
Product Destination | flush mounted box |
product or component type | blank plate |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 5733 |
Surface Finish | glossy |
Surface Treatment | untreated |
width | 146 mm |
Main colour tint | white |
ambient air temperature for operation | -5-40 °C |
standards | BS 5733 |
environmental characteristic | indoor use |
Range Compatibility | Vivace KBT cover frame |