Touch panel screen, Harmony STO & STU, 4.3" wide RS 232/485 RJ45
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Touch panel screen, Harmony STO & STU, 4.3" wide RS 232/485 RJ45
Excl. Tax
Excl. Tax
Product Details
Activity | IDHMI |
---|---|
Pincode Group | default |
Part Number | HMISTO715 |
[Us] rated supply voltage | 12...24 V DC - 10...20 % |
ambient air temperature for storage | -20-60 °C |
fixing mode | by 2 installation fasteners, mounting on 1.5 to 6 mm thick panel |
IP degree of protection | IP65f (front panel), IP20 (rear panel) |
net weight | 0.22 kg |
operating altitude | 2000 m |
product certifications | UL, C-Tick, KCC, CE, cUL, ATEX zone 2/22, UKCA |
product or component type | touch panel screen |
range of product | Harmony STO & STU |
relative humidity | 10-90 % without condensation |
shock resistance | 15 gn for 11 ms conforming to IEC 61131-2 |
Supply | external source |
Display resolution | 480 x 272 pixels |
Operating system | Harmony |
NEMA degree of protection | NEMA 4X/13 front panel (indoor use) |
Enclosure material | PPT |
Front material | plastic |
Software designation | EcoStruxure Operator Terminal Expert |
Brightness | 16 levels via touch panel |
Backlight lifespan | 50000 hours with white |
Touch panel | analogue |
Display size | 4.3 inch |
Display colour | 65536 colours |
Downloadable protocols | third party protocols, Modbus |
Character font | Chinese (simplified Chinese), Japanese (ANK, Kanji), ASCII (European characters), Taiwanese (traditional Chinese), Korean, Cyrillic |
Memory description | back up of data 512 kB, application memory 26 MB |
Realtime clock | with RTC-battery set optional |
Cut-out dimensions | 77.5 x 112.5 mm, 66 x 105 mm with mounting adaptor |
Number of pages | 8999 |
vibration resistance | 1 gn (f = 5-150 Hz) conforming to IEC 61131-2, 3.5 mm constant amplitude (f = 5-150 Hz) conforming to IEC 61131-2 |
electromagnetic compatibility | resistance to radiated electromagnetic fields - test level: 10 V/m (80 MHz...2.7 GHz), resistance to electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to EN 61000-4-2, resistance to electrostatic discharge - test level: 6 kV level 3 (direct contact) conforming to EN 61000-4-2 |
ambient air temperature for operation | 0-50 °C |
standards | ANSI/ISA 12.12.01, CSA C22.2 No 142, UL 61010-2-201, EN 61000-6-2, CSA C22.2 No 213, EN 61000-6-4, UL 61010-1, EN 61131-2 |
Integrated Connection Type | 1 USB 2.0 type mini B, 1 USB 2.0 type A, 1 serial link - RJ45 - RS232C/RS485 (rate: 2400...115200 bps) |
Display Type | colour TFT LCD |
Range Compatibility | MitsubishI, Omron, Siemens, Allen-Bradley |