Touch panel screen, Harmony ST6, 7"W display, 2COM, 2Ethernet, USB host&device, 24 VDC
SKU :
        HMIST6400
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                
                
                        AED 998.94                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey            
            
            
        
    
    
    
    
    
    
    
    Touch panel screen, Harmony ST6, 7"W display, 2COM, 2Ethernet, USB host&device, 24 VDC
                
                
                        AED 998.94                    
                
                
                
            
        - Specifications
- Documents
- Reviews
Overview
| Activity | IDHMI | 
|---|---|
| Part Number | HMIST6400 | 
| [Us] rated supply voltage | 24 V DC (+/- 20 %) | 
| ambient air temperature for storage | -20-60 °C | 
| Depth | 45 mm | 
| operating altitude | 2000 m | 
| product certifications | CSA, CE, UKCA | 
| product or component type | touch panel screen | 
| range of product | Harmony ST6 | 
| relative humidity | 10-90 % non-condensing | 
| shock resistance | 147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2 | 
| width | 208 mm | 
| Supply | external supply | 
| Display resolution | 800 x 480 pixels WVGA | 
| NEMA degree of protection | NEMA 4 front panel (indoor use), NEMA 13 front panel (in enclosure) | 
| Enclosure material | PC | 
| Front material | aluminium | 
| Brightness | 16 levels | 
| Backlight lifespan | 50000 hours with white | 
| Touch panel | single touch analogue resistive | 
| Display size | 7 inch | 
| Display colour | 16 million colours | 
| Downloadable protocols | Modbus, Uni-TE, third party protocols | 
| Character font | ASCII, ASCII (European characters), Chinese (simplified Chinese), Japanese (ANK, Kanji), Katakana, Korean, Taiwanese (traditional Chinese) | 
| Memory description | 1 GB device memory, 128 MB user data memory, 512 kB backup memory | 
| Immunity to microbreaks | 5 ms | 
| Realtime clock | built-in 0...50 °C, built-in 10...90 % RH | 
| Cut-out dimensions | 190 x 135 mm panel cut dimension | 
| Port Ethernet | 10/100BASE | 
| Software package | EcoStruxure Operator Terminal Expert | 
| Processor name | ARM Cortex-A8 | 
| Number of pages | 200 application pages | 
| Processor frequency | 800 MHz | 
| vibration resistance | +/- 3.5 mm (f = 5-9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz) | 
| ambient air temperature for operation | 0-50 °C | 
| standards | EN 61000-6-4, EN 61000-6-2, EN 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 | 
| Display Type | colour TFT LCD | 
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Overview
| Activity | IDHMI | 
|---|---|
| Part Number | HMIST6400 | 
| [Us] rated supply voltage | 24 V DC (+/- 20 %) | 
| ambient air temperature for storage | -20-60 °C | 
| Depth | 45 mm | 
| operating altitude | 2000 m | 
| product certifications | CSA, CE, UKCA | 
| product or component type | touch panel screen | 
| range of product | Harmony ST6 | 
| relative humidity | 10-90 % non-condensing | 
| shock resistance | 147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2 | 
| width | 208 mm | 
| Supply | external supply | 
| Display resolution | 800 x 480 pixels WVGA | 
| NEMA degree of protection | NEMA 4 front panel (indoor use), NEMA 13 front panel (in enclosure) | 
| Enclosure material | PC | 
| Front material | aluminium | 
| Brightness | 16 levels | 
| Backlight lifespan | 50000 hours with white | 
| Touch panel | single touch analogue resistive | 
| Display size | 7 inch | 
| Display colour | 16 million colours | 
| Downloadable protocols | Modbus, Uni-TE, third party protocols | 
| Character font | ASCII, ASCII (European characters), Chinese (simplified Chinese), Japanese (ANK, Kanji), Katakana, Korean, Taiwanese (traditional Chinese) | 
| Memory description | 1 GB device memory, 128 MB user data memory, 512 kB backup memory | 
| Immunity to microbreaks | 5 ms | 
| Realtime clock | built-in 0...50 °C, built-in 10...90 % RH | 
| Cut-out dimensions | 190 x 135 mm panel cut dimension | 
| Port Ethernet | 10/100BASE | 
| Software package | EcoStruxure Operator Terminal Expert | 
| Processor name | ARM Cortex-A8 | 
| Number of pages | 200 application pages | 
| Processor frequency | 800 MHz | 
| vibration resistance | +/- 3.5 mm (f = 5-9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz) | 
| ambient air temperature for operation | 0-50 °C | 
| standards | EN 61000-6-4, EN 61000-6-2, EN 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 | 
| Display Type | colour TFT LCD | 
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            