Schneider Electric 15"W touch panel display, 2COM, 2Ethernet, USB host&device, 24VDC , HMISTW6700
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 15"W touch panel display, 2COM, 2Ethernet, USB host&device, 24VDC , HMISTW6700
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | HMISTW6700 |
Weight | 3.53 kg |
height | 5 cm |
width | 26.8 cm |
Product Hover Image | /s/t/st6_65770_cpmfs18005_1500x1500_1_.jpg |