TIME DELAY SWITCH, Clipsal, 10A, 1 gang, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TIME DELAY SWITCH, Clipsal, 10A, 1 gang, White
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10:00 AM |
Part Number | E319 |
Activity | HDCWD |
colour | white electric |
Colour Code | WE |
device mounting | flush |
Device Presentation | basic element with full cover plate |
Material | plastic |
network frequency | 50/60 Hz |
Product Brand | Clipsal |
range of product | Series 319 |
Surface Finish | glossy |
Autonomy | 0.0083...0.33 h |