Electronic overcurrent relay, TeSys LR97D, 100 to 120VAC, 20 to 38A, 1C/O
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Electronic overcurrent relay, TeSys LR97D, 100 to 120VAC, 20 to 38A, 1C/O
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS D |
| Device short name | LR97 |
| Product or component type | ELECTRONIC OVERCURRENT RELAY |
| Relay application | OVERLOAD IMAX > ISETTINGLOCKED ROTOR, MECHANICAL JAMMING I > 3 X ISETTINGSENSITIVITY TO PHASE FAILURE |
| Product compatibility | LC1D25...D38 |
| Network type | AC |
| [Us] rated supply voltage | 100...120 V AC |
| Thermal protection adjustment range | 20…38 A |
| [Ue] rated operational voltage | 600 V AC 50/60 HZ FOR POWER CIRCUIT CONFORMING TO CSA600 V AC 50/60 HZ FOR POWER CIRCUIT CONFORMING TO UL690 V AC 50/60 HZ FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Quantity per set | SET OF 10 |
| Network frequency | 50...60 HZ |
| Mounting support | DIRECT ON CONTACTORRAIL |
| Tripping threshold | 20...34 A |
| Surge withstand | 6 KV CONFORMING TO IEC 61000-4-5 |
| Contacts type and composition | 1 C/O |
| [Ith] conventional free air thermal current | 3 A FOR CONTROL CIRCUIT |
| Protection type | BS FUSE 3 A - FOR CONTROL CIRCUITGB2 CIRCUIT BREAKER 3 A - FOR CONTROL CIRCUITGG FUSE 3 A - FOR CONTROL CIRCUIT |
| Maximum power | 28 W AT 110 V DC CONFORMING TO IEC 6094728 W AT 220 V DC CONFORMING TO IEC 6094755 W AT 24 V DC CONFORMING TO IEC 6094755 W AT 48 V DC CONFORMING TO IEC 60947140 VA AT 48 V AC CONFORMING TO IEC 60947360 VA AT 110 V AC CONFORMING TO IEC 60947360 VA AT 220 V AC CONFORMING TO IEC 6094770 VA AT 24 V AC CONFORMING TO IEC 60947 |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CONFORMING TO CSAPOWER CIRCUIT: 600 V CONFORMING TO ULPOWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Phase failure sensitivity | < 3 S |
| Reset | AUTOMATIC RESET 120 S FIXEDELECTRICAL BY INTERRUPTION OF POWER SUPPLY FOR MINIMUM 0.1 SMANUAL RESET |
| Time range | 0.2...10 S - O-TIME KNOB0.3...10 S - O-TIME KNOB0.5..30 S - D-TIME KNOB |
| Signalling function | 2 LEDS |
| Connections - terminals | CONTROL CIRCUIT: CABLE 1 X 1…25 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: CABLE 1 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CABLE 2 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 1 X 1…25 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 1 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 2 X 1…25 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 2 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CABLE 2 X 1…25 MM²POWER CIRCUIT: CABLE 1 X 1…6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: CABLE 1 X 2.5…10 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: LUG-CLAMP 1 X 1…6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: LUG-CLAMP 1 X 2.5…10 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.6...1.2 N.M ON LUG-CLAMPPOWER CIRCUIT: 2 N.M ON CABLE |
| Height | 67.5 MM |
| Width | 45 MM |
| Depth | 67.5 MM |
| Product weight | 0.172 KG |
| Standards | IEC 60255-6IEC 60947 |
| Product certifications | GOSTCSAUL |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…60 °C CONFORMING TO IEC 60947-4-1 |
| Ambient air temperature for storage | -30…80 °C |
| Operating altitude | 2000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Shock resistance | 15 GN 11 MS CONFORMING TO IEC 60068-2-7 |
| Vibration resistance | 4 GN CONFORMING TO IEC 60068-2-6 |
| Dielectric strength | 2 V 50 HZ CONFORMING TO IEC 60255-5 |
| Resistance to electrostatic discharge | 6 KV IN INDIRECT MODE8 KV IN AIR |
| Resistance to radiated fields | 10 V/M LEVEL 3 |
| Resistance to fast transients | 2 KV |
| Disturbance radiated/conducted | 10 V CONFORMING TO EN 61000-4-6CLASS A CONFORMING TO EN 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 7.300 CM |
| Package 1 Length | 7.700 CM |
| Package 1 Weight | 180.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.801 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 31 |
| Total lifecycle Carbon footprint | 32 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.617373615005592 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.18870311462835834 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0014464790223948246 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.717393653663148 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.26054681883804687 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 99e36f9f-1e4f-4e3a-a849-bdda6ef53eb9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS D |
| Device short name | LR97 |
| Product or component type | ELECTRONIC OVERCURRENT RELAY |
| Relay application | OVERLOAD IMAX > ISETTINGLOCKED ROTOR, MECHANICAL JAMMING I > 3 X ISETTINGSENSITIVITY TO PHASE FAILURE |
| Product compatibility | LC1D25...D38 |
| Network type | AC |
| [Us] rated supply voltage | 100...120 V AC |
| Thermal protection adjustment range | 20…38 A |
| [Ue] rated operational voltage | 600 V AC 50/60 HZ FOR POWER CIRCUIT CONFORMING TO CSA600 V AC 50/60 HZ FOR POWER CIRCUIT CONFORMING TO UL690 V AC 50/60 HZ FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Quantity per set | SET OF 10 |
| Network frequency | 50...60 HZ |
| Mounting support | DIRECT ON CONTACTORRAIL |
| Tripping threshold | 20...34 A |
| Surge withstand | 6 KV CONFORMING TO IEC 61000-4-5 |
| Contacts type and composition | 1 C/O |
| [Ith] conventional free air thermal current | 3 A FOR CONTROL CIRCUIT |
| Protection type | BS FUSE 3 A - FOR CONTROL CIRCUITGB2 CIRCUIT BREAKER 3 A - FOR CONTROL CIRCUITGG FUSE 3 A - FOR CONTROL CIRCUIT |
| Maximum power | 28 W AT 110 V DC CONFORMING TO IEC 6094728 W AT 220 V DC CONFORMING TO IEC 6094755 W AT 24 V DC CONFORMING TO IEC 6094755 W AT 48 V DC CONFORMING TO IEC 60947140 VA AT 48 V AC CONFORMING TO IEC 60947360 VA AT 110 V AC CONFORMING TO IEC 60947360 VA AT 220 V AC CONFORMING TO IEC 6094770 VA AT 24 V AC CONFORMING TO IEC 60947 |
| [Ui] rated insulation voltage | POWER CIRCUIT: 600 V CONFORMING TO CSAPOWER CIRCUIT: 600 V CONFORMING TO ULPOWER CIRCUIT: 690 V CONFORMING TO IEC 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV |
| Phase failure sensitivity | < 3 S |
| Reset | AUTOMATIC RESET 120 S FIXEDELECTRICAL BY INTERRUPTION OF POWER SUPPLY FOR MINIMUM 0.1 SMANUAL RESET |
| Time range | 0.2...10 S - O-TIME KNOB0.3...10 S - O-TIME KNOB0.5..30 S - D-TIME KNOB |
| Signalling function | 2 LEDS |
| Connections - terminals | CONTROL CIRCUIT: CABLE 1 X 1…25 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: CABLE 1 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CABLE 2 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 1 X 1…25 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 1 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 2 X 1…25 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: LUG-CLAMP 2 X 1…25 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: CABLE 2 X 1…25 MM²POWER CIRCUIT: CABLE 1 X 1…6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: CABLE 1 X 2.5…10 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: LUG-CLAMP 1 X 1…6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: LUG-CLAMP 1 X 2.5…10 MM²FLEXIBLE WITH CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.6...1.2 N.M ON LUG-CLAMPPOWER CIRCUIT: 2 N.M ON CABLE |
| Height | 67.5 MM |
| Width | 45 MM |
| Depth | 67.5 MM |
| Product weight | 0.172 KG |
| Standards | IEC 60255-6IEC 60947 |
| Product certifications | GOSTCSAUL |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…60 °C CONFORMING TO IEC 60947-4-1 |
| Ambient air temperature for storage | -30…80 °C |
| Operating altitude | 2000 M |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Shock resistance | 15 GN 11 MS CONFORMING TO IEC 60068-2-7 |
| Vibration resistance | 4 GN CONFORMING TO IEC 60068-2-6 |
| Dielectric strength | 2 V 50 HZ CONFORMING TO IEC 60255-5 |
| Resistance to electrostatic discharge | 6 KV IN INDIRECT MODE8 KV IN AIR |
| Resistance to radiated fields | 10 V/M LEVEL 3 |
| Resistance to fast transients | 2 KV |
| Disturbance radiated/conducted | 10 V CONFORMING TO EN 61000-4-6CLASS A CONFORMING TO EN 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 7.300 CM |
| Package 1 Length | 7.700 CM |
| Package 1 Weight | 180.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 4.801 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 31 |
| Total lifecycle Carbon footprint | 32 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.617373615005592 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.18870311462835834 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0014464790223948246 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.717393653663148 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 28 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.26054681883804687 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 99e36f9f-1e4f-4e3a-a849-bdda6ef53eb9 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |