
calcActive())">
TeSys K control relay - 2 NO + 2 NC - <= 690 V - 220...230 V AC coil
CA2KN22M7
AEDÂ 122.63
AEDÂ 89.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA2KN22M7
TeSys K control relay - 2 NO + 2 NC - <= 690 V - 220...230 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys K control relay - 2 NO + 2 NC - <= 690 V - 220...230 V AC coil
AEDÂ 122.63
AEDÂ 89.00
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | CA2KN22M7 |
[Ith] conventional free air thermal current | 10 A (at 50 °C) |
[Uc] control circuit voltage | 220...230 V AC 50/60 Hz |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947, 750 V conforming to VDE 0110 group C, 690 V conforming to BS 5424, 600 V conforming to CSA C22.2 No 14 |
ambient air temperature for storage | -50-80 °C |
associated fuse rating | 10 A gG conforming to IEC 60947, 10 A gG conforming to VDE 0660 |
compatibility code | CA2K |
connections - terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid, screw clamp terminals 2 cable(s) 1.5-4 mm²solid, screw clamp terminals 1 cable(s) 0.75-4 mm²flexible with cable end, screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 0.34-1.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible without cable end |
contactor application | control circuit |
control circuit type | AC at 50/60 Hz |
control circuit voltage limits | drop-out: 0.2...0.75 Uc (at <50 °C), operational: 0.8...1.15 Uc (at <50 °C) |
Depth | 57 mm |
device short name | CA2K |
flame retardance | V1 conforming to UL 94, requirement 2 conforming to NF F 16-101, requirement 2 conforming to NF F 16-102 |
heat dissipation | 1.3-1.3 W |
Height | 58 mm |
hold-in power consumption in VA | 4.5-4.5 VA (at 20 °C) |
inrush power in VA | 30-30 VA (at 20 °C) |
IP degree of protection | IP2X |
Irms rated making capacity | 110 A conforming to IEC 60947 |
maximum operating rate | 10000 cyc/h |
mechanical durability | 10 Mcycles |
minimum switching current | 5 mA |
minimum switching voltage | 17 V |
mounting support | rail, plate |
net weight | 0.18 kg |
operating altitude | 2000 m without derating |
operating time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing, 15...25 ms coil de-energisation and NC closing, 5...15 ms coil energisation and NC opening |
pole contact composition | 2 NO + 2 NC |
product certifications | CB Scheme, CCC, UL, CSA, EAC, CE, UKCA |
product or component type | control relay |
protective treatment | TC conforming to IEC 60068 |
Range | TeSys |
range of product | TeSys K control relay |
rated operational voltage limits | <= 690 V <= 400 Hz |
tightening torque | 1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 26 mm, 1.3 N.m - on screw clamp terminals - with screwdriver pozidriv No 2 |
utilisation category | AC-15, DC-13 |
width | 45 mm |
Immunity to microbreaks | 2 ms |
Non overlap distance | 0.5 mm |
ambient air temperature for operation | -25-50 °C |
standards | EN/IEC 60947-4-1, GB/T 14048.4, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1 |
insulation resistance | > 10 MOhm |
mechanical robustness | vibrations contactor open: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6, vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6, shocks contactor open: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed: 15 Gn for 11 ms conforming to IEC 60068-2-27 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account