TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 24 V AC coil
SKU :
LC1K1201B7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 96.18
AEDÂ 70.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 42 V AC coil
TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 24 V AC coil
AEDÂ 96.18
AEDÂ 70.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1K1201B7 |
| [Ith] conventional free air thermal current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
| [Uc] control circuit voltage | 24 V AC 50/60 Hz |
| associated fuse rating | 25 A gG at <= 440 V for power circuit, 25 A aM for power circuit, 10 A gG for signalling circuit conforming to IEC 60947, 10 A gG for signalling circuit conforming to VDE 0660 |
| auxiliary contact composition | 1 NC |
| auxiliary contacts type | type instantaneous 1 NC |
| average impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
| compatibility code | LC1K |
| contactor application | resistive load, motor control |
| control circuit type | AC at 50/60 Hz |
| control circuit voltage limits | operational: 0.8...1.15 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
| device application | control |
| device short name | LC1K |
| flame retardance | V1 conforming to UL 94, requirement 2 conforming to NF F 16-101, requirement 2 conforming to NF F 16-102 |
| heat dissipation | 1.3-1.3 W |
| hold-in power consumption in VA | 4.5-4.5 VA (at 20 °C) |
| inrush power in VA | 30-30 VA (at 20 °C) |
| Irms rated making capacity | 110 A AC for signalling circuit conforming to IEC 60947, 144 A AC for power circuit conforming to NF C 63-110, 144 A AC for power circuit conforming to IEC 60947 |
| maximum operating rate | 3600 cyc/h |
| minimum switching current | 5 mA for signalling circuit |
| minimum switching voltage | 17 V for signalling circuit |
| motor power kW | 4 kW at 480 V AC 50/60 Hz AC-3, 4 kW at 500...600 V AC 50/60 Hz AC-3, 4 kW at 660...690 V AC 50/60 Hz AC-3, 2.2 kW at 400 V AC 50/60 Hz AC-4, 3 kW at 220...230 V AC 50/60 Hz AC-3, 5.5 kW at 380...415 V AC 50/60 Hz AC-3, 5.5 kW at 440 V AC 50/60 Hz AC-3, 4 kW at 480 V AC 50/60 Hz AC-3e, 4 kW at 500...600 V AC 50/60 Hz AC-3e, 4 kW at 660...690 V AC 50/60 Hz AC-3e, 3 kW at 220...230 V AC 50/60 Hz AC-3e, 5.5 kW at 380...415 V AC 50/60 Hz AC-3e, 5.5 kW at 440 V AC 50/60 Hz AC-3e |
| operating altitude | 2000 m without derating |
| operating time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
| overvoltage category | III |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| product certifications | CB Scheme, CCC, UL, CSA, EAC, CE, UKCA |
| product or component type | contactor |
| protective treatment | TC conforming to IEC 60068, TC conforming to DIN 50016 |
| Range | TeSys |
| range of product | TeSys K |
| rated breaking capacity | 110 A at 440 V conforming to IEC 60947, 80 A at 500 V conforming to IEC 60947, 70 A at 660...690 V conforming to IEC 60947 |
| safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
| signalling circuit frequency | <= 400 Hz |
| utilisation category | AC-4, AC-3, AC-1, AC-3e |
| Non overlap distance | 0.5 mm |
| standards | EN/IEC 60947-4-1, GB/T 14048.4, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1 |
| [Ie] rated operational current | 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit, 12 A at <= 440 V AC AC-3 for power circuit, 16 A (at <70 °C) at 690 V AC AC-1 for power circuit, 12 A at <= 440 V AC AC-3e for power circuit |
| insulation resistance | > 10 MOhm for signalling circuit |
| mechanical robustness | shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6, vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1K1201B7 |
| [Ith] conventional free air thermal current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
| [Uc] control circuit voltage | 24 V AC 50/60 Hz |
| associated fuse rating | 25 A gG at <= 440 V for power circuit, 25 A aM for power circuit, 10 A gG for signalling circuit conforming to IEC 60947, 10 A gG for signalling circuit conforming to VDE 0660 |
| auxiliary contact composition | 1 NC |
| auxiliary contacts type | type instantaneous 1 NC |
| average impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
| compatibility code | LC1K |
| contactor application | resistive load, motor control |
| control circuit type | AC at 50/60 Hz |
| control circuit voltage limits | operational: 0.8...1.15 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
| device application | control |
| device short name | LC1K |
| flame retardance | V1 conforming to UL 94, requirement 2 conforming to NF F 16-101, requirement 2 conforming to NF F 16-102 |
| heat dissipation | 1.3-1.3 W |
| hold-in power consumption in VA | 4.5-4.5 VA (at 20 °C) |
| inrush power in VA | 30-30 VA (at 20 °C) |
| Irms rated making capacity | 110 A AC for signalling circuit conforming to IEC 60947, 144 A AC for power circuit conforming to NF C 63-110, 144 A AC for power circuit conforming to IEC 60947 |
| maximum operating rate | 3600 cyc/h |
| minimum switching current | 5 mA for signalling circuit |
| minimum switching voltage | 17 V for signalling circuit |
| motor power kW | 4 kW at 480 V AC 50/60 Hz AC-3, 4 kW at 500...600 V AC 50/60 Hz AC-3, 4 kW at 660...690 V AC 50/60 Hz AC-3, 2.2 kW at 400 V AC 50/60 Hz AC-4, 3 kW at 220...230 V AC 50/60 Hz AC-3, 5.5 kW at 380...415 V AC 50/60 Hz AC-3, 5.5 kW at 440 V AC 50/60 Hz AC-3, 4 kW at 480 V AC 50/60 Hz AC-3e, 4 kW at 500...600 V AC 50/60 Hz AC-3e, 4 kW at 660...690 V AC 50/60 Hz AC-3e, 3 kW at 220...230 V AC 50/60 Hz AC-3e, 5.5 kW at 380...415 V AC 50/60 Hz AC-3e, 5.5 kW at 440 V AC 50/60 Hz AC-3e |
| operating altitude | 2000 m without derating |
| operating time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
| overvoltage category | III |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| product certifications | CB Scheme, CCC, UL, CSA, EAC, CE, UKCA |
| product or component type | contactor |
| protective treatment | TC conforming to IEC 60068, TC conforming to DIN 50016 |
| Range | TeSys |
| range of product | TeSys K |
| rated breaking capacity | 110 A at 440 V conforming to IEC 60947, 80 A at 500 V conforming to IEC 60947, 70 A at 660...690 V conforming to IEC 60947 |
| safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
| signalling circuit frequency | <= 400 Hz |
| utilisation category | AC-4, AC-3, AC-1, AC-3e |
| Non overlap distance | 0.5 mm |
| standards | EN/IEC 60947-4-1, GB/T 14048.4, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1 |
| [Ie] rated operational current | 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit, 12 A at <= 440 V AC AC-3 for power circuit, 16 A (at <70 °C) at 690 V AC AC-1 for power circuit, 12 A at <= 440 V AC AC-3e for power circuit |
| insulation resistance | > 10 MOhm for signalling circuit |
| mechanical robustness | shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6, vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













