calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Modular contactors has utilisation category of AC-7A
- 2. Modular contactors has an Electrical endurance 100000 cycles
- 3. This range of contactors are safe and simple to use and easy to install
- 4. Devices are compact in size and suitable for use in a wide variety of applications
- 5. Modular contactors designed for use in modular panels and enclosures
TeSys GC - modular contactor - 16 A - 2 NO - coil 24 V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS GC |
| Product or component type | MODULAR CONTACTOR |
| Device short name | GC16 |
| Contactor application | HEATINGMOTOR CONTROLLIGHTING |
| Utilisation category | AC-7AAC-7B |
| Poles description | 2P |
| power pole contact composition | 2 NO |
| [Ie] rated operational current | 16 A AC-7A5 A AC-7B |
| Operating position | 30°/VERTICAL |
| Control circuit type | AC AT 50 HZ |
| [Uc] control circuit voltage | 24 V AC 50 HZ |
| [Uimp] rated impulse withstand voltage | 4 KV |
| [Ith] conventional free air thermal current | 16 A (AT 50 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 40 A AT 400 V AC FOR POWER CIRCUIT CONFORMING TO IEC 61095 |
| Rated breaking capacity | 40 A AT 400 V FOR POWER CIRCUIT CONFORMING TO IEC 61095 |
| [Icw] rated short-time withstand current | 128 A 40 °C - 10 S FOR POWER CIRCUIT40 A 40 °C - 30 S FOR POWER CIRCUIT |
| Associated fuse rating | 16 A GL AT |
| Average impedance | 2.5 MOHM - ITH 16 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | 500 V CONFORMING TO IEC 61095500 V CONFORMING TO VDE 0110 |
| Electrical durability | AC-7A: 100000 CYCLESAC-7B: 100000 CYCLES |
| Power dissipation per pole | 0.65 W |
| Control type | REMOTE CONTROL |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Standards | IEC 60947-5IEC 61095 |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1.5 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 4 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 6 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 6 MM²SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 4 MM²SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.8 N.M - ON SCREW CLAMP TERMINALSPOWER CIRCUIT: 0.8 N.M - ON SCREW CLAMP TERMINALS |
| Operating time | 10...25 MS OPENING10...30 MS CLOSING |
| Mechanical durability | 1000000 CYCLES |
| Maximum operating rate | 300 CYC/H 50 °C |
| Control circuit voltage limits | DROP-OUT: 0.2...0.75 UC AT 50 HZ (AT |
| Inrush power in VA | 15 VA 50 HZ (AT 20 °C) |
| Hold-in power consumption in VA | 3.8 VA 50 HZ (AT 20 °C) |
| Heat dissipation | 1.3 W AT 50/60 HZ |
| IP degree of protection | IP40 CONFORMING TO VDE 0106 (IN ENCLOSURE)IP20 CONFORMING TO VDE 0106 |
| Protective treatment | TC |
| Ambient air temperature for operation | -5…50 °C |
| Ambient air temperature for storage | -40…70 °C |
| Mechanical robustness | SHOCKS CONTACTOR OPEN: 10 GN FOR 11 MSSHOCKS CONTACTOR CLOSED: 15 GN FOR 11 MSVIBRATIONS CONTACTOR OPEN: 2 GN, 5...300 HZVIBRATIONS CONTACTOR CLOSED: 3 GN, 5...300 HZ |
| Total number of 18 mm modules | 1 |
| Height | 81 MM |
| Width | 17.5 MM |
| Depth | 62.5 MM |
| Net weight | 0.11 KG |
| Quantity per set | SET OF 12 |
| Colour | WHITE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.000 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 114.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 2.900 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 20.000 CM |
| Package 2 Weight | 1.433 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 96 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 12.156 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6679108965704922 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.022162944191243667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0039645251475714585 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23.015043692912112 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.20486387532778605 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 22b41634-57b5-448e-ae71-e445adac0d9e |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product name | TESYS GC |
| Product or component type | MODULAR CONTACTOR |
| Device short name | GC16 |
| Contactor application | HEATINGMOTOR CONTROLLIGHTING |
| Utilisation category | AC-7AAC-7B |
| Poles description | 2P |
| power pole contact composition | 2 NO |
| [Ie] rated operational current | 16 A AC-7A5 A AC-7B |
| Operating position | 30°/VERTICAL |
| Control circuit type | AC AT 50 HZ |
| [Uc] control circuit voltage | 24 V AC 50 HZ |
| [Uimp] rated impulse withstand voltage | 4 KV |
| [Ith] conventional free air thermal current | 16 A (AT 50 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 40 A AT 400 V AC FOR POWER CIRCUIT CONFORMING TO IEC 61095 |
| Rated breaking capacity | 40 A AT 400 V FOR POWER CIRCUIT CONFORMING TO IEC 61095 |
| [Icw] rated short-time withstand current | 128 A 40 °C - 10 S FOR POWER CIRCUIT40 A 40 °C - 30 S FOR POWER CIRCUIT |
| Associated fuse rating | 16 A GL AT |
| Average impedance | 2.5 MOHM - ITH 16 A 50 HZ FOR POWER CIRCUIT |
| [Ui] rated insulation voltage | 500 V CONFORMING TO IEC 61095500 V CONFORMING TO VDE 0110 |
| Electrical durability | AC-7A: 100000 CYCLESAC-7B: 100000 CYCLES |
| Power dissipation per pole | 0.65 W |
| Control type | REMOTE CONTROL |
| Mounting mode | CLIP-ON |
| Mounting support | DIN RAIL |
| Standards | IEC 60947-5IEC 61095 |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 2.5 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1.5 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 6 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 4 MM²FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 6 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5 MM²FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 6 MM²SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 4 MM²SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.8 N.M - ON SCREW CLAMP TERMINALSPOWER CIRCUIT: 0.8 N.M - ON SCREW CLAMP TERMINALS |
| Operating time | 10...25 MS OPENING10...30 MS CLOSING |
| Mechanical durability | 1000000 CYCLES |
| Maximum operating rate | 300 CYC/H 50 °C |
| Control circuit voltage limits | DROP-OUT: 0.2...0.75 UC AT 50 HZ (AT |
| Inrush power in VA | 15 VA 50 HZ (AT 20 °C) |
| Hold-in power consumption in VA | 3.8 VA 50 HZ (AT 20 °C) |
| Heat dissipation | 1.3 W AT 50/60 HZ |
| IP degree of protection | IP40 CONFORMING TO VDE 0106 (IN ENCLOSURE)IP20 CONFORMING TO VDE 0106 |
| Protective treatment | TC |
| Ambient air temperature for operation | -5…50 °C |
| Ambient air temperature for storage | -40…70 °C |
| Mechanical robustness | SHOCKS CONTACTOR OPEN: 10 GN FOR 11 MSSHOCKS CONTACTOR CLOSED: 15 GN FOR 11 MSVIBRATIONS CONTACTOR OPEN: 2 GN, 5...300 HZVIBRATIONS CONTACTOR CLOSED: 3 GN, 5...300 HZ |
| Total number of 18 mm modules | 1 |
| Height | 81 MM |
| Width | 17.5 MM |
| Depth | 62.5 MM |
| Net weight | 0.11 KG |
| Quantity per set | SET OF 12 |
| Colour | WHITE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.000 CM |
| Package 1 Width | 9.500 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 114.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 2.900 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 20.000 CM |
| Package 2 Weight | 1.433 KG |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 96 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 12.156 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 24 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6679108965704922 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.022162944191243667 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0039645251475714585 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23.015043692912112 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 23 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.20486387532778605 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| SCIP Number | 22b41634-57b5-448e-ae71-e445adac0d9e |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |