calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Stable performance: can operate on networks with harmonic numbers within 7
- 2. Low inrush consumption
- 3. Excellent durability with high operating rates up to 2400 cycles/hour
- 4. Green Premium compliant
- 5. Reliable performance under high temperature up to 55°C
TeSys F - contactor coil - LX1FH - 110...115 V AC 40...400 Hz
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product or component type | CONTACTOR COIL |
| Device short name | LX1FH |
| Range compatibility | TESYS TESYS F LC1F CONTACTOR |
| Product compatibility | LC1F330LC1F265 |
| Control circuit type | AC AT 40...400 HZ |
| [Uc] control circuit voltage | 110...115 V AC 40...400 HZ |
| Average resistance | 18.7 OHM INRUSH AT 20 °C440 OHM HOLDING AT 20 °C |
| Operating time | 100...170 MS OPENING40...65 MS CLOSING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 2400 CYC/H 55 °C |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | DROP-OUT: 0.35...0.55 UC 40...400 HZ (AT 55 °C)OPERATIONAL: 0.85...1.1 UC 40...400 HZ (AT 55 °C) |
| Inrush power in VA | 650 VA 40...400 HZ COS PHI 0.9 (AT 20 °C) |
| Hold-in power consumption in VA | 10 VA 40...400 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 8 W AT 40...400 HZ |
| Ambient air temperature for operation | -5…55 °C |
| Net weight | 0.75 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.200 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 19.400 CM |
| Package 1 Weight | 865.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.818 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 96 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 97.436 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9122731131826548 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.049774529084509175 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0003999825873412172 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68.82266544572599 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.28693227533080673 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYS |
| Product or component type | CONTACTOR COIL |
| Device short name | LX1FH |
| Range compatibility | TESYS TESYS F LC1F CONTACTOR |
| Product compatibility | LC1F330LC1F265 |
| Control circuit type | AC AT 40...400 HZ |
| [Uc] control circuit voltage | 110...115 V AC 40...400 HZ |
| Average resistance | 18.7 OHM INRUSH AT 20 °C440 OHM HOLDING AT 20 °C |
| Operating time | 100...170 MS OPENING40...65 MS CLOSING |
| Mechanical durability | 10 MCYCLES |
| Maximum operating rate | 2400 CYC/H 55 °C |
| Coil technology | WITHOUT BUILT-IN SUPPRESSOR MODULE |
| Control circuit voltage limits | DROP-OUT: 0.35...0.55 UC 40...400 HZ (AT 55 °C)OPERATIONAL: 0.85...1.1 UC 40...400 HZ (AT 55 °C) |
| Inrush power in VA | 650 VA 40...400 HZ COS PHI 0.9 (AT 20 °C) |
| Hold-in power consumption in VA | 10 VA 40...400 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 8 W AT 40...400 HZ |
| Ambient air temperature for operation | -5…55 °C |
| Net weight | 0.75 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.200 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 19.400 CM |
| Package 1 Weight | 865.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.818 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 96 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 97.436 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 70 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9122731131826548 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.049774529084509175 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0003999825873412172 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 68.82266544572599 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 69 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.28693227533080673 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| EU RoHS Directive | Compliant By Exemption |