calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Telephone + data socket, AvatarOn C, RJ45, cat5E, keystone on shuttered wallplate, wine gold
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range of product | AVATARON C |
| Range | AVATARON |
| Product or component type | TELEPHONE + DATA SOCKET |
| Device application | COMMUNICATION |
| Communication network category | 5E |
| Number of gangs | 1 GANG |
| Colour tint | WINE GOLD |
| Main colour tint | WINE GOLD |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WINE GOLD |
| Device mounting | FLUSH |
| Data socket type | RJ45 |
| Socket additional information | SHUTTERED |
| Socket number | 1 |
| Material | PC (POLYCARBONATE) |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 55 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Number of Gangs | 1 gang |
| Range of product | AVATARON C |
| Range | AVATARON |
| Product or component type | TELEPHONE + DATA SOCKET |
| Device application | COMMUNICATION |
| Communication network category | 5E |
| Number of gangs | 1 GANG |
| Colour tint | WINE GOLD |
| Main colour tint | WINE GOLD |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | WINE GOLD |
| Device mounting | FLUSH |
| Data socket type | RJ45 |
| Socket additional information | SHUTTERED |
| Socket number | 1 |
| Material | PC (POLYCARBONATE) |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 55 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free plastic parts product |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption |