calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Optimum black glass on black housing with capacitive touch interface
- 2. Button lockout function to control unauthorized operation
- 3. Eco button for energy saving
- 4. Alert function facilitates temperature sensor maintenance
Thermostat, Spacelogic, fan coil on/off, standalone, touchscreen, 4P, 3 fan, 240V, black
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Range | SPACELOGIC |
| Product name | SPACELOGIC TC900 |
| Device short name | TC907 |
| Product or component type | THERMOSTAT |
| Sensor type | 100 KOHM NTC THERMISTOR |
| Device application | FAN |
| Product specific application | 4-PIPE SYSTEM |
| [Us] rated supply voltage | 90...240 V AC 50/60 HZ |
| Network frequency | 50 HZ60 HZ |
| Max power consumption in W | 1 W |
| Communication port protocol | - |
| Function available | SETPOINT ADJUSTMENTFAN CONTROLMODE SELECTIONECONOMISERDISABLE FUNCTIONSALARMLOW TEMPERATURE PROTECTION |
| Colour | BLACK |
| Housing colour | BLACK |
| Control type | TOUCH SCREEN, FOR THERMOSTAT2 POSITIONS ON-OFF BUTTON, FOR ACTUATOR 3 SPEED CONTROL RELAY, FOR FAN |
| Display type | BACKLIT LCD SCREEN |
| Information displayed | AMBIENT ROOM TEMPERATURE 0 TO 50 °CTIMEDAYTEMPERATURE ALARMCOMMUNICATION STATUS OKCURRENT PROGRAM |
| Measurement accuracy | TEMPERATURE: +/- 1 °C, |
| Output voltage | 240 V AC 5 A FOR RELAY240 V AC 2 A FOR LOAD |
| Connections - terminals | SCREW TERMINAL (BACK) - 2 CABLE(S) 1.5 MM²SCREW TERMINAL (BACK) - 1 CABLE(S) 2.5 MM² |
| Width | 86 MM |
| Depth | 40 MM |
| Height | 86 MM |
| Market segment | SMALL BUILDINGSHOTELHEALTHCARERESIDENTIAL |
| Temperature setting range | 5…35 °C |
| Relative humidity | 5…95 % |
| Ambient air temperature for operation | 0…50 °C |
| Standards | EN/IEC 60730-1EN/IEC 60730-2-9 |
| Product certifications | CE |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.8 CM |
| Package 1 Width | 10.8 CM |
| Package 1 Length | 5.8 CM |
| Package 1 Weight | 220 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Range | SPACELOGIC |
| Product name | SPACELOGIC TC900 |
| Device short name | TC907 |
| Product or component type | THERMOSTAT |
| Sensor type | 100 KOHM NTC THERMISTOR |
| Device application | FAN |
| Product specific application | 4-PIPE SYSTEM |
| [Us] rated supply voltage | 90...240 V AC 50/60 HZ |
| Network frequency | 50 HZ60 HZ |
| Max power consumption in W | 1 W |
| Communication port protocol | - |
| Function available | SETPOINT ADJUSTMENTFAN CONTROLMODE SELECTIONECONOMISERDISABLE FUNCTIONSALARMLOW TEMPERATURE PROTECTION |
| Colour | BLACK |
| Housing colour | BLACK |
| Control type | TOUCH SCREEN, FOR THERMOSTAT2 POSITIONS ON-OFF BUTTON, FOR ACTUATOR 3 SPEED CONTROL RELAY, FOR FAN |
| Display type | BACKLIT LCD SCREEN |
| Information displayed | AMBIENT ROOM TEMPERATURE 0 TO 50 °CTIMEDAYTEMPERATURE ALARMCOMMUNICATION STATUS OKCURRENT PROGRAM |
| Measurement accuracy | TEMPERATURE: +/- 1 °C, |
| Output voltage | 240 V AC 5 A FOR RELAY240 V AC 2 A FOR LOAD |
| Connections - terminals | SCREW TERMINAL (BACK) - 2 CABLE(S) 1.5 MM²SCREW TERMINAL (BACK) - 1 CABLE(S) 2.5 MM² |
| Width | 86 MM |
| Depth | 40 MM |
| Height | 86 MM |
| Market segment | SMALL BUILDINGSHOTELHEALTHCARERESIDENTIAL |
| Temperature setting range | 5…35 °C |
| Relative humidity | 5…95 % |
| Ambient air temperature for operation | 0…50 °C |
| Standards | EN/IEC 60730-1EN/IEC 60730-2-9 |
| Product certifications | CE |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.8 CM |
| Package 1 Width | 10.8 CM |
| Package 1 Length | 5.8 CM |
| Package 1 Weight | 220 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |