Switched socket with USB charger, Avataron, 21W type A+C, 2 gang, 13A, wine gold
SKU :
E83T25ACUSB_WG_G12
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 417.78
AEDÂ 318.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Screwless Design
2. Removable Faceplate without exposure to the electrical mechanism
3. Premium Quality Materials
Switched socket with USB charger, Avataron, 21W type A+C, 2 gang, 13A, wine gold
AEDÂ 417.78
AEDÂ 318.00
- Specifications
- Reviews
Overview
| Load Type | no inductive load |
|---|---|
| Rated current | power circuit: 13 A 240 V, AC, 50 Hz |
| Part Number | E83T25ACUSB_WG_G12 |
| Activity | HDCWD |
| Weight | 202.0 g |
| Package1 Length*Width*Height | 17.2 cm x 8.6 cm x 3.7 cm |
| [ue] Rated Operational Voltage | 240 V AC 50 Hz |
| ambient air temperature for operation | 0-40 °C |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 1 x 4 mm² for solid cable(s) |
| Colour | wine gold |
| Colour | Wine Gold |
| Connector Type | USB type A, USB type C |
| Depth | 32 mm |
| device mounting | flush 47 mm |
| Device Presentation | complete mechanism |
| Electrical Connection | 3 screw terminal |
| Embedding Depth | 24 mm |
| fixing center | 120.6 mm |
| fixing mode | by screws M3.5 x 25 mm |
| Height | 147 mm |
| Input Power | 30 W |
| Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 3.1 A |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate) 2407 Bayer: grid plate |
| mounting support | mounting box conforming to BS 4662 |
| net weight | 0.2 kg |
| Number of Gangs | 2 gangs |
| Number of Power Socket Outlets | 2 x 2 x 2P + E with shutters, British |
| operating altitude | <= 2000 m |
| Power Consumption in w | 21 W |
| product certifications | IEC |
| product or component type | switched socket with USB charger |
| Protection Type | USB port: over temperature protection with PWM IC circuit |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Screwdriver Shape | Philips |
| shape of screw head | cross |
| Socket Additional Information | shuttered |
| standards | BS 1363-2 |
| Surface Finish | glossy |
| Surface Treatment | painted |
| Switch Function | ON/OFF power-socket outlet |
| width | 87 mm |
| Wire Stripping Length | 10-12 mm |
| ambient air temperature for operation | 0-40 °C |
| standards | BS 1363-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Load Type | no inductive load |
|---|---|
| Rated current | power circuit: 13 A 240 V, AC, 50 Hz |
| Part Number | E83T25ACUSB_WG_G12 |
| Activity | HDCWD |
| Weight | 202.0 g |
| Package1 Length*Width*Height | 17.2 cm x 8.6 cm x 3.7 cm |
| [ue] Rated Operational Voltage | 240 V AC 50 Hz |
| ambient air temperature for operation | 0-40 °C |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 1 x 4 mm² for solid cable(s) |
| Colour | wine gold |
| Colour | Wine Gold |
| Connector Type | USB type A, USB type C |
| Depth | 32 mm |
| device mounting | flush 47 mm |
| Device Presentation | complete mechanism |
| Electrical Connection | 3 screw terminal |
| Embedding Depth | 24 mm |
| fixing center | 120.6 mm |
| fixing mode | by screws M3.5 x 25 mm |
| Height | 147 mm |
| Input Power | 30 W |
| Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 3.1 A |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate) 2407 Bayer: grid plate |
| mounting support | mounting box conforming to BS 4662 |
| net weight | 0.2 kg |
| Number of Gangs | 2 gangs |
| Number of Power Socket Outlets | 2 x 2 x 2P + E with shutters, British |
| operating altitude | <= 2000 m |
| Power Consumption in w | 21 W |
| product certifications | IEC |
| product or component type | switched socket with USB charger |
| Protection Type | USB port: over temperature protection with PWM IC circuit |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Screwdriver Shape | Philips |
| shape of screw head | cross |
| Socket Additional Information | shuttered |
| standards | BS 1363-2 |
| Surface Finish | glossy |
| Surface Treatment | painted |
| Switch Function | ON/OFF power-socket outlet |
| width | 87 mm |
| Wire Stripping Length | 10-12 mm |
| ambient air temperature for operation | 0-40 °C |
| standards | BS 1363-2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account