calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Switched socket with USB charger, Avataron, 21W type A+C, 2 gang, 13A, white
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 202.0 g |
| [ue] Rated Operational Voltage | 240 V AC 50 Hz |
| Colour | White |
| net weight | 0.2 kg |
| Number of Gangs | 2 gangs |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE MECHANISM |
| Socket additional information | SHUTTERED |
| Load type | NO INDUCTIVE LOAD |
| Device mounting | FLUSH 47 MM |
| Switch function | ON/OFF POWER-SOCKET OUTLET |
| Number of power socket outlets | 2 X 2 X 2P + E WITH SHUTTERS, BRITISH |
| Rated current | POWER CIRCUIT: 13 A 240 V, AC, 50 HZ |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| Number of gangs | 2 GANGS |
| Connector type | USB TYPE AUSB TYPE C |
| [Ue] rated operational voltage | 240 V AC 50 HZ |
| Power consumption in W | 21 W |
| Input power | 30 W |
| Integrated connection type | 2 USB PORT 5 V DC, MAXIMUM LOAD CURRENT: 3.1 A |
| Material | PC (POLYCARBONATE) 2407 BAYER: GRID PLATE |
| Protection type | USB PORT: OVER TEMPERATURE PROTECTION WITH PWM IC CIRCUIT |
| Shape of screw head | CROSS |
| Screwdriver shape | PHILIPS |
| Electrical connection | 3 SCREW TERMINAL |
| Clamping connection capacity | 1 X 4 MM² FOR SOLID CABLE(S) |
| Wire stripping length | 10…12 MM |
| Mounting support | MOUNTING BOX CONFORMING TO BS 4662 |
| Fixing mode | BY SCREWS M3.5 X 25 MM |
| Fixing center | 120.6 MM |
| Height | 147 MM |
| Width | 87 MM |
| Depth | 32 MM |
| Embedding depth | 24 MM |
| Net weight | 0.2 KG |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363-2 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 17.2 CM |
| Package 1 Weight | 202 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 111 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6739974403 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0260617918 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0048852287 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 109.76023125 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 110 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0213461604 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 202.0 g |
| [ue] Rated Operational Voltage | 240 V AC 50 Hz |
| Colour | White |
| net weight | 0.2 kg |
| Number of Gangs | 2 gangs |
| Range | AVATARON |
| Product or component type | SWITCHED SOCKET WITH USB CHARGER |
| Device presentation | COMPLETE MECHANISM |
| Socket additional information | SHUTTERED |
| Load type | NO INDUCTIVE LOAD |
| Device mounting | FLUSH 47 MM |
| Switch function | ON/OFF POWER-SOCKET OUTLET |
| Number of power socket outlets | 2 X 2 X 2P + E WITH SHUTTERS, BRITISH |
| Rated current | POWER CIRCUIT: 13 A 240 V, AC, 50 HZ |
| Surface finish | GLOSSY |
| Surface treatment | UNTREATED |
| Number of gangs | 2 GANGS |
| Connector type | USB TYPE AUSB TYPE C |
| [Ue] rated operational voltage | 240 V AC 50 HZ |
| Power consumption in W | 21 W |
| Input power | 30 W |
| Integrated connection type | 2 USB PORT 5 V DC, MAXIMUM LOAD CURRENT: 3.1 A |
| Material | PC (POLYCARBONATE) 2407 BAYER: GRID PLATE |
| Protection type | USB PORT: OVER TEMPERATURE PROTECTION WITH PWM IC CIRCUIT |
| Shape of screw head | CROSS |
| Screwdriver shape | PHILIPS |
| Electrical connection | 3 SCREW TERMINAL |
| Clamping connection capacity | 1 X 4 MM² FOR SOLID CABLE(S) |
| Wire stripping length | 10…12 MM |
| Mounting support | MOUNTING BOX CONFORMING TO BS 4662 |
| Fixing mode | BY SCREWS M3.5 X 25 MM |
| Fixing center | 120.6 MM |
| Height | 147 MM |
| Width | 87 MM |
| Depth | 32 MM |
| Embedding depth | 24 MM |
| Net weight | 0.2 KG |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -5…60 °C |
| Relative humidity | 0…95 % |
| Standards | BS 1363-2 |
| Product certifications | IEC |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 17.2 CM |
| Package 1 Weight | 202 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 111 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6739974403 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0260617918 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0048852287 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 109.76023125 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 110 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0213461604 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |