Switched Socket with Neon, ESM series, 13A, 250V, 2 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switched Socket with Neon, ESM series, 13A, 250V, 2 gang
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC 50/60 Hz |
Show Accessory | No |
Part Number | ESM25N |
Activity | HDCWD |
Weight | 720.0 g |
Package1 Length*Width*Height | 14.2 cm x 4.5 cm x 9.3 cm |
device application | power supply |
device mounting | flush, surface |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 2P + E |
product or component type | socket-outlet with switch |
range | S-Classic |
range of product | S-Classic |