Switched socket with neon, 13A, 250V, 1 gang
SKU :
ESM15N

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 68.66
AEDÂ 53.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Made tough in Galvabond with an
attractive grey epoxy powder coated
finish, easily surface mounted with
only two screws
2. The range is supplied
complete with mounting box and
integral earthing terminal with all
exposed metal parts bonded to earth
for safety and protection
Switched socket with neon, 13A, 250V, 1 gang
AEDÂ 68.66
AEDÂ 53.00
- Specifications
- Documents
- Reviews
Overview
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | ESM15N |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
device application | power supply |
device mounting | flush, surface |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E |
Pilot Light | neon indicator |
product or component type | socket-outlet with switch |
Range | S-Classic |
range of product | S-Classic |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Rated current | 13 A at 250 V AC 50/60 Hz |
---|---|
Part Number | ESM15N |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
device application | power supply |
device mounting | flush, surface |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E |
Pilot Light | neon indicator |
product or component type | socket-outlet with switch |
Range | S-Classic |
range of product | S-Classic |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account