Switched socket, S-Classic, 13A, 250V, 1 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Switched socket, S-Classic, 13A, 250V, 1 gang
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 250 V AC 50/60 Hz |
Part Number | E15 |
Activity | HDCWD |
depth | 29.3 mm |
device application | power supply |
device mounting | flush, surface |
Embedding Depth | 13.8 mm |
height | 87 mm |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P + E |
product or component type | socket-outlet with switch |
Quantity per set | set of 1 |
range | S-Classic |
range of product | S-Classic |
relative humidity | 0-95 % |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | MS 589-2, SS 145-2, BS 1363-2 |